Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

HEPZ302W0_pr_uk.png

Explosion-Proof IP PTZ Camera
1080p 30x Zoom HEPZ302W0

Description

Honeywell’s latest explosion-protected PTZ network camera is a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments. The camera features a 316L stainless steel housing certified for hazardous areas according to ATEX, IECEx, and UL. The housing prevents any interior sparks or explosions from escaping and igniting the gases or dust in the surrounding air. The HEPZ cameras provide extremely crisp video with up to 2 million effective pixels, 30x optical zoom, and True Day/Night WDR for continuous surveillance in both hazardous and safe area applications.

Features

Explosion-Proof Certification

  • ATEX, IECEx, UL certified with AISI 316L stainless steel construction
  • Certifications for use in Zone 1 and 2, Group IIC T6 (Gas), and in Zone 21 and 22, Group IIIC T85° (Dust)
  • Certified temperature for explosion-proof applications: –40°C to 60°C (–40°F to 140°F)
  • 3/4" NPT threaded hole for use of cable glands or conduit
  • IP66 rating guarantees complete protection against harsh weather

Flexible Surveillance Solution

  • 1080p 60 fps and 30x optical zoom lens for the flexibility to clearly view the target area with desired depth of view
  • H.265, H.264 and MJPEG codec, triple stream support
  • Support for unicast and multicast mode for streaming
  • ONVIF Profile S and Q compliant
  • Supports face detection, real-time intrusion detection and unauthorized loitering detection* analytics
  • Security features include individual signed certificates and data encryption

Easy to Install and Use

  • 24 VAC power input
  • Built-in heater
  • Integrated sunshield, wiper, and optional washer system (ATEX certified only), operated from the web client or special system preset
  • Optional 4 m or 10 m multipolar armored cable with barrier cable gland (ATEX/IECEx certified) and cable tail with conduit cable gland
  • Wide range of mounting options
  • Remote configuration, motorized zoom adjustments and auto focus through web client

Product Documentation


Title   Size Date
Data Sheets
1080p 30x PTZ Explosion Proof IP Camera Data Sheet 1.02 MB 26/09/17
Mounting brackets datasheets 477.31 KB 26/09/17
A&E Specs
HEPZ302W0 A&E Specs 41.28 KB 26/09/17
Ordering Information

Part No. Description
HEPZ302W0 Network Explosion-Proof PTZ camera, ATEX/IECEx/UL, 1/2.8" CMOS, 1080p Resolution, 30x Zoom, WDR, 4.5—135 mm MFZ, H.265/H.264, with Wiper, IP66, 24 VAC, –40°C to 60°C

Product Search

Search by product name