Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

1080p-30x-Explosion-Proof-IP-Camera_pr.jpg

Explosion-Proof IP Camera
1080p 30x Zoom HEPB302W01A04/HEPB302W01A10

Description

Designed for use in hazardous and challenging environments, Honeywell’s new explosion-proof network camera features an ATEX/IECEx-certified 316L stainless steel housing that prevents sparks from escaping and igniting gases or dust in the surrounding air. The cameras provide extremely crisp video with up to 2 million effective pixels, 30x optical zoom, True Day/Night, and True WDR for continuous surveillance in both hazardous-area and safe-area applications.

Rugged Design

  • Housing made of AISI 316L stainless steel
  • Certified for use in Zones 1 and 2, IIC T5 Group (Gas), and Zones 21 and 22, IIIC T100°C Group (Dust)
  • Certified temperature for hazardous area: -60°C to 65°C
  • Equipped with preinstalled multipolar armoured cable (4 or 10 m)
  • IP66/IP68 weatherproof rating (IP69 for metal housing)
  • Built-in heater and wiper with optional ATEX-certified washer system

Superior Image Quality

  • 1080p 50/60 fps image with 1/2.8” progressive CMOS
  • Wide Dynamic Range, up to 120 dB, for glare-free images
  • True Day/Night for vivid colour images by day and clear black-andwhite images at night
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth

Flexible Surveillance Solution

  • 4.5–135 mm motorized focus/zoom lens with 30x optical zoom to clearly view target area with desired depth
  • H.265/H.264/MJPEG codec, triple stream support
  • Support for unicast and multicast streaming
  • Support for face detection, intrusion tracing
  • Security features include signed certificates and data encryption

Easy to Install and Use

  • 12/24 VDC, 24 VAC power input
  • Wide range of mounting options
  • Remote configuration, motorized zoom adjustments, and autofocus through web client

Market Opportunities
These cameras are ideally suited for oil and gas onshore, offshore, marine, and heavy industrial applications, as well as dusty environments such as those found in the paper and textile industry.

Features

  • 1/2.8” progressive scan imager
  • 4.5–135 mm, F1.6– F1.4, 30x optical zoom lens
  • True day/night (IR-cut filter)
  • True WDR up to 120 dB
  • Ultra low-light performance down to 0.0005 lux B/W
  • Multiple, selectable compression formats (H.265/H.264 MJPEG)
  • Triple stream support
  • Up to 50/60 fps primary stream; up to 25/30 fps secondary stream
  • Built-in analytics including face detection and intrusion tracing
  • Global language support for Web GUI and online help
  • 12/24 VDC, 24 VAC power input 24 VAC power input
  • ONVIF Profile S
  • IP66/IP68 weatherproof rating
  • Built-in heater and wiper
  • -60°C to 65°C temperature for hazardous area; -40°C cold start
  • Built-in cybersecurity hardware chipset

Product Documentation


Title   Size Date
Data Sheets
1080p 30x Zoom Explosion-Proof IP Camera Data Sheet 205.22 KB 07/06/17
A&E Specs
Explosion Proof Fixed Bullet Camera A&E Spec 46.58 KB 07/07/17
Ordering Information

Part No. Description
HEPB302W01A04 Explosion-Proof IP Camera, 1/2.8” CMOS, 1080p, 30x, 4.5–135 mm MFZ, 12 VDC/24 VDC/
24 VAC, H.265, with wiper and 4 m armoured cable, ATEX/IECEx
HEPB302W01A10 Explosion-Proof IP Camera, 1/2.8” CMOS, 1080p, 30x, 4.5–135 mm MFZ, 12 VDC/24 VDC/
24 VAC, H.265, with wiper and 10 m armoured cable, ATEX/IECEx

Product Search

Search by product name