Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Mounts-for-equIP-Series-Explosion-Proof-and-Corrosion-Proof_pr.jpg

equIP Series Explosion-Proof and Corrosion-Proof Mounts and Accessories

Description

Specialised mounts and accessories are now available for Honeywell’s new line of explosion-proof and corrosion-proof cameras. All of the mounts are made of AISI-grade electropolished 316L stainless steel for maximum corrosion resistance and strength at high temperatures.


ACCESSORIES Description EXPLOSION-PROOF
CAMERA
CORROSION-PROOF
CAMERA
HCPWM Wall Mount Bracket with Joint
HCPPMA Pole Mount Adapter
HCPCMA Corner Mount Adapter
HCPPRM Parapet Mount Bracket
HCPPRMJ Parapet Mount Joint
HCPWK Wiper Kit
HCPWSK Washer System Kit, 5 L
HEPWS Washer System Kit, 10 L

Product Documentation


Title   Size Date
Data Sheets
Mounts and Accessories for equIP Series Explosion-Proof and Corrosion-Proof Cameras Data Sheet 419.63 KB 08/06/17
Ordering Information

ACCESSORIES Description COMPATIBLE CAMERAS
HCPWM Wall Mount Bracket with Joint HEPB302W01A04, HEPB302W01A10, HCPB302
HCPPMA Pole Mount Adapter HEPB302W01A04, HEPB302W01A10, HCPB302
HCPCMA Corner Mount Adapter HEPB302W01A04, HEPB302W01A10, HCPB302
HCPPRM Parapet Mount Bracket HEPB302W01A04, HEPB302W01A10
HCPPRMJ Parapet Mount Joint HEPB302W01A04, HEPB302W01A10
HCPWK Wiper Kit HCPB302
HCPWSK Washer System Kit, 5 L HCPB302
HEPWS Washer System Kit, 10 L HEPB302W01A04, HEPB302W01A10

NOTE: Honeywell reserves the right, without notification, to make changes in product design or specifications.

Product Search

Search by product name