Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Corrosion-Proof-IP-Camera_pr.jpg

Corrosion Proof IP Camera
1080p 30x Zoom HCPB302

Description

Designed for use in highly corrosive environments, Honeywell’s new HCPB302 network camera features an AISI 316L stainless steel housing to provide maximum protection against deterioration. The camera provides extremely crisp video with up to 2 million effective pixels, 30x optical zoom, True Day/Night, and True WDR for continuous surveillance.

Rugged Design

  • Housing made of AISI 316L stainless steel
  • Nickel-plated brass cable glands for external connections
  • IP66/IP68 weatherproof rating
  • Operating temperature range: -40°C to 60°C
  • Optional wiper kit and washer system

Superior Image Quality

  • 1080p 50/60 fps image with 1/2.8” progressive CMOS
  • Wide Dynamic Range, up to 120 dB, for glare-free images
  • True Day/Night for vivid color images by day and clear black-and-white images at night
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth

Flexible Surveillance Solution

  • 44.5–135 mm motorized focus/zoom lens with 30x optical zoom to clearly view target area with desired depth
  • H.265/H.264/MJPEG codec, triple stream support
  • Support for unicast and multicast streaming
  • Support for face detection, intrusion tracing
  • Security features include signed certificates and data encryption

Easy to Install and Use

  • 24 VAC power input
  • Wall, corner, and pole mount options
  • Remote configuration, motorized zoom adjustments, and autofocus through web client

Market Opportunities
These cameras are ideally suited for industrial chemical, petrochemical, marine, naval, and offshore platforms.

Features

  • 1/2.8” progressive scan imager
  • 4.5–135 mm, F1.6– F1.4, 30x optical zoom lens
  • True day/night (IR-cut filter)
  • True WDR up to 120 dB
  • Ultra low-light performance down to 0.0005 lux B/W
  • Multiple, selectable compression formats (H.265/H.264/ MJPEG)
  • Triple stream support
  • Up to 50/60 fps primary stream; up to 25/30 fps secondary stream
  • Built-in analytics including face detection and intrusion tracing
  • Global language support for Web GUI and online help
  • 24 VAC power input
  • ONVIF Profile S
  • IP66/IP68 weatherproof rating
  • -40°C to 60°C operating temperature
  • Built-in cybersecurity hardware chipset

Product Documentation


Title   Size Date
Data Sheets
1080p 30x Zoom Corrosion Proof IP Camera Data Sheet 164.98 KB 08/06/17
A&E Specs
Corrosion Proof Fixed Bullet Camera A&E Spec 43.88 KB 07/07/17
Ordering Information

Part No. Description
HCPB302 Corrosion-Proof IP Camera, 1/2.8” CMOS, 1080p, 30x, 4.5–135 mm MFZ, 24 VAC, H.265

Product Search

Search by product name

 

Support Materials

HCPB302 Dimensions