Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Performance Series IP and HQA Camera Mounts
All Performance Indoor/Outdoor Mounts and Accessories

Description

Honeywell’s Performance Series mounts and accessories provide a range of installation options for the Honeywell Performance Series IP cameras and Performance Series HQA cameras, including junction box, wall, pole, and corner mounts.

The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing. All of the mounts and accessories are suitable for indoor or outdoor use.

TThe junction boxes, and pole mount are constructed of diecast aluminum. The corner mount adapter is made of SECC steel. The HEJB junction box is made of die-cast aluminum and SECC steel. All of the mounts and accessories are powder coated to match the finish of the camera.

Market Opportunities
Honeywell’s Performance Series mounts and accessories provide excellent value at an attractive price, featuring simple, clean lines, and rugged construction for a wide range of mounting options

Features

Product Documentation


Title   Size Date
Data Sheets
Indoor/Outdoor Mounts and Accessories Data Sheet 518.04 KB 13/07/17
Ordering Information

HQA-BB1 Junction Box, Off-White
HQA-BB2 Junction Box, Off-White
HQA-BB2G Junction Box, Grey
HQA-BB3 Junction Box, Off-White
HQA-BB3G Junction Box, Grey
HBS2-BB Junction Box, Off-White
HEJB Junction Box, Off-White
HQA-PM* Pole Mount Adapter, Off-White
HQA-PM2* Pole Mount Adapter, Off-White
HB34S2-CM* Corner Mount Adapter, Off-White
HQA-WK Wall Mount, Off-White
HQA-WK2 Wall Mount, Off-White
HQA-WK2G Wall Mount, Grey
* A compatible junction box is required when installing to either the HQA-PM pole mount, the HQA-PM2 pole mount or the HB34S2-CM corner mount.

Product Search

Search by product name