Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

equIP_Camera_Mounts_pr.jpg

equIP® Camera Mounts
HDZNPTA/HDZJB/HDZWM1/HDZWM2/
HDZCM1/HDZCM2/HDZCM3/HDZCMA/
HDZPMA/HDZGM/HDZINPL/HDZINSM

Description

Honeywell is taking quality and reliability to the next level with the new equIP® line of mounts and accessories. The mounts can be used to install equIP® Series cameras to a variety of indoor and outdoor surfaces, including walls, ceilings, and poles—and they look great too!

The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the camera and lens can be installed, adjusted, and tested without repositioning the housing.

The outdoor mounts feature die-cast aluminum or galvanized steel construction. The indoor mounts use a polycarbonate construction to match the indoor dome material. All the mounts have an off-white powder coating finish that exactly matches the cameras’ finish.

Market Opportunities
Honeywell’s new equIP® line of mounts and accessories provide performance and strength you can depend on. The attractive design, impact-resistant construction, and range of mounting options make these mounts the best solution for all of your indoor and outdoor fixed mini dome, fisheye, and bullet camera applications.

Features

Product Documentation


Title   Size Date
Data Sheets
equIP® Camera Mounts Data Sheet 568.51 KB 20/02/17
Ordering Information

HD4CHIP-WK2 Wall Mount Bracket
HD4CHIP-PK2 Pendant Mount Bracket
HB34G-CM Corner Mount Adapter
HD3-MK2 Indoor Wall Mount Bracket
HGB-BB Bullet Camera Back Boxt
HB4G-PM Pole Mount Adapter
HFG-WK Fisheye Wall Mount Bracket
HFG-PK Fisheye Pendant Mount Bracket

Product Search

Search by product name