Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

PTZ_Dome_Cameras_Mounts_pr.gif

PTZ Dome Cameras Mounts
HDZNPTA/HDZJB/HDZWM1/HDZWM2/
HDZCM1/HDZCM2/HDZCM3/HDZCMA/
HDZPMA/HDZGM/HDZINPL/HDZINSM

Description

Honeywell is taking quality and reliability to the next level with the line of mounts and accessories for the new HDZ PTZ cameras. The mounts can be used to install the new HDZ line of PTZ IP cameras to a variety of surfaces. The HDZ PTZ mounts can be used to install the 1080p IR IP PTZ domes in a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome.

The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the PTZ domes can be installed, adjusted, and tested without repositioning the housing. The ceiling mount and extension poles all use a G1.5 thread for easy installation.

All the mounts feature die-cast aluminum or galvanized steel construction with an off-white powder coating finish that exactly matches the cameras’ finish.

Market Opportunities
Honeywell’s new line of mounts and accessories for the HDZ IP PTZ domes provide performance and strength you can depend on. The attractive design, impact-resistant construction, and range of mounting options make these mounts the best solution for all of your indoor and outdoor PTZ dome applications.

Features

Product Documentation


Title   Size Date
Data Sheets
PTZ Dome Cameras Mounts - Data Sheet 402.27 KB 20/02/17
Ordering Information

HDZCM1 PTZ Ceiling Mount
HDZCM2 Ceiling Mount Extension Pole for HDZCM1, 220 mm
HDZCM3 Ceiling Mount Extension Pole for HDZCM1, 420 mm
HDZWM1 PTZ Wall Mount
HDZCMA PTZ Corner Mount Adapter for Wall Mount
HDZPMA PTZ Pole Mount Adapter for Wall Mount
HDZJB PTZ Junction Box
HDZWM2 PTZ Wall Mount with Access Hole
HDZNPTA 1.5" NPT Adapter
HDZGM PTZ Gooseneck Wall Mount
HDZINPL PTZ In-Ceiling Support Plate (Drop Ceiling)

Product Search

Search by product name