Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HNVE1

HNVE1
Single Channel Network Encoder

Description

Honeywell’s HNVE1 single channel network video encoder is the ideal real-time high resolution digital encoder for upgrading existing analogue video systems to a networked IP video solution.

The HNVE1 converts an analogue video signal into a digital format and sends the data to a DVR or NVR for recording. The HNVE1 will also support signals from both fixed and PTZ cameras. The video is encoded into MPEG-4 digital format. Customisable performance of the encoder includes frame rate, resolution, and compression levels that can be dynamically configured to meet system requirements.

Market Opportunities
The HNVE1 is a cost effective way to leverage an existing investment in analogue video equipment while upgrading an overall video surveillance system to a networked IP solution. For new video installations, the encoder will allow network video systems to be designed with the user’s choice of analogue cameras that fit the performance needs of the application.

Features

  • Single channel network video encoder
  • Supports NTSC or PAL video sources
  • Real-time encoding 25 fps (PAL) at 4CIF
  • Supports MPEG-4
  • PTZ camera control
  • 2 way audio
  • One alarm input, one alarm output
  • Analogue video loopback
  • Built-in web server for configuration
  • Supports static IP and DHCP
  • PoE device (802.3af compliant)

Product Documentation


Title   Size Date
Data Sheets
HNVE1 Data sheet 79.43 KB 18/11/09
A&E Specs
HNVE1 AE Specs 71.5 KB 02/12/09
Ordering Information

Part No. Description
HNVE1 Single Channel Network Encoder

Product Search

Search by product name