Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

Smart Impressions®
Improve operational efficiencies - Honeywell's Smart Impressions provides organisations with measurable data which can be translated into meaningful information for planning and strategic decision making.

Description

Honeywell’s Smart Impressions® video analytics software provides the movement and flow data of people and vehicles to help end users better understand their operations.

It provides real-time counting data of people and vehicles entering or exiting a camera scene. Two innovative analytics algorithms include the ability to track people entering a target zone and how long they dwell in the area. This data can provide businesses with powerful insight into the design, use, and efficiency of operations.

Smart Impressions is high performance software capable of accurately monitoring indoor and outdoor scenes 24/7. Custom reports can be configured to perform statistical analysis of people or vehicle traffic patterns. The software also provides the ability to instantaneously retrieve the images of these people or vehicles. This innovation enables video to move beyond security applications and to provide valuable business data and insight that may otherwise never be fully utilised. It can be used as a standalone solution or in conjunction with a compatible recording system with local and remote management capabilities. The software user interface is intuitive, user friendly and easy to maintain regardless of the system size.

Market Opportunities
Use Smart Impressions to provide data that tracks the movement of people and vehicles to provide businesses with powerful insight into the design, use, and efficiency of operations. It is ideal for the following markets:

  • Gaming
  • Retail
  • Transportation
  • Education
  • Financial
  • Utilities
  • Government

Features

  • Ability to count people and vehicles
  • Target zone data for people or vehicles entering and remaining in target zone
  • Real-time scene analysis and counting data based on user definable rules
  • Accurate indoor and outdoor applications with patented technology to reduce false alarms
  • Powerful custom reports enable statistical analysis of people or vehicle traffic
  • High performance software minimises the need for excessive PC hardware
  • Powerful onsite or remote configuration capabilities
  • Scheduled report automatically delivered by email

Product Documentation


Title   Size Date
Data Sheets
Intelligent Video Analytics Data Sheet 342.04 KB 02/04/13
Other Resources
Intelligent Video Analytics Brochure 750.95 KB 03/12/07
Military and Government Capabilities Overview 37.27 KB 06/11/07
Retail Capabilities Overview 42.15 KB 06/11/07
A&E Specs
Intelligent Video Analytics System A&E Specs 271.5 KB 10/02/09
Ordering Information

Part No. Description
HASWCD Software CD
HASI Honeywell Analytics Smart Impressions (single channel add-on license)

Product Search

Search by product name