Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HRGX Performance Series DVR

HRGX Express Series DVR
960H real-time 4/8/16 Channel Embedded Digital Video Recorder

Description

The HRGX Express series digital video recorder (DVR) offers clear crisp video using H.264 video compression and supports a high-end feature set that exceeds the needs of many surveillance applications at a very economical price.

Recording at a rate of up to 400 (16ch), 200 (8ch), or 100 (4ch) images per second real-time PAL video at 960H resolution, the HRGX DVR supports a wide variety of capabilities such as smartphone & tablet remote access (apps for iOS and Android devices), mouse control, IR remote control, and multiple search engines to quickly find the evidence video. In addition to remote access from Apple iPhone®, iPad® and Android devices, HRGX can be remotely accessed via a Web browser or by using multi-site remote access software.

The HRGX has two USB ports enable intuitive mouse control and simultaneous DVR operations such as backing up video evidence files onto USB media. A viewer is optionally included with each clip, making it easy for investigators to view video evidence. HRGX DVR range supports continuous and event recording and is configurable per channel. HRGX can also be configured for motion detected recording, allowing maximum storage efficiency.

Features

  • H.264 video compression
  • 4CIF/960H resolution @ real-time record rates
  • Dual steam support and channels independently configurable
  • 4, 8, or 16 video inputs
  • 4 audio inputs, 1 audio output
  • Remote access from iOS and Android devices and free DDNS service
  • Remote access via Internet Explorer web browser and multi-site client software (PC and Mac).
  • Continuous recording during playback and during transmission to remote site
  • Simultaneous HDMI, VGA, and CVBS outputs and Optional video loop out
  • Watermark verification and Privacy masking (4 configurable zones)
  • Remote control and mouse included for DVR control via front panel
  • 2 (front & rear panel) USB 2.0 ports
  • PTZ dome control for a wide variety of protocols
  • Self-diagnostics including hard disk drive S.M.A.R.T. monitoring
  • Multilanguage support on Local GUI

Product Documentation


Title   Size Date
Data Sheets
Data sheet - HRGX Express Series DVR 440.69 KB 09/03/15
Ordering Information

Part No. Description
HRGX45X Express DVR 4ch DVR, H.264, 100pps@D1/960H, 500GB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX41X Express DVR 4ch DVR, H.264, 100pps@D1/960H, 1TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX81 Express DVR 8ch DVR, H.264, 200pps@D1/960H, 1TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX82X Express DVR 8ch DVR, H.264, 200pps@D1/960H, 2TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX161X Express DVR 16ch DVR, H.264, 400pps@D1/960H, 1TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX162X Express DVR 16ch DVR, H.264, 400pps@D1/960H, 2TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL
HRGX164X Express DVR 16ch DVR, H.264, 400pps@D1/960H, 4TB, HDMI out, 4 Audio IN, 1 Audio OUT, USB, PAL

Product Search

Search by product name

 

Download RAS and Embedded Software

HRXD USB Upgrade V1

HRXD RASplus Upgrade V1

Release Bulletin