Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HRDP DVR - Performance Series

HRDPH DVR Series
400 IPS 16 Channel, 200 IPS 8 Channel, 100 IPS 4 Channel - Embedded Digital Video Recorder with 4 IP Channels

Description

HRDPH offers an advanced feature set which is ideal for a wide variety of surveillance applications within small to medium-sized retail, financial, warehouse, and educational facilities. The powerful search engines can be used to quickly identify sources of theft and its viewer executable makes it easy to hand over video evidence to others for viewing on a PC using the powerful HFVMS platform.

The HRDPH digital video recorder (DVR) offers clear crisp video using H.264 video compression and a high image per second recording rate. HRDPH supports max 4 IP channels up to 1080p resolution and provides a feature set comparable to many high-end embedded DVRs but at a much lower price.

  • Recording at a rate of up to 400 ips (PAL) at CIF resolution, the HRDPH supports high-end recording capabilities
  • It supports Honeywell and 3rd Party ONVIF IP Cameras. Mobile Apps for iPhone/iPad and Android devices enable remote access of Live, Search&Playback and Export video.
  • HRDPH can be remotely accessed by system administrators and other DVR clients using a PC via web browser or via the powerful Remote Software included with each unit.
  • Live video display of IP Cameras and search/playback of IP cameras recorded video are not supported by local GUI. That can be fully performed remotely via IP using latest HFVMS & MaxproVMS sw platforms, Fusion-HRDP Remote & Maxpro Viewer sw, IE Web Browser and Fusion-HRDP iOS & Android mobile Apps.

Features

  • 4, 8 or 16 looping video inputs
  • 4 IP cameras up to 1080p Res
  • 4 audio inputs, 1 audio output
  • Continuous recording during playback and transmission to remote site
  • Remote control with HJC4000 keyboard and Mouse (not included) control
  • Built-in DVD-RW and two USB 2.0 ports
  • Records up to 400 images per second PAL
  • Embedded Linux OS embedded in flash
  • PTZ dome control for a wide variety of protocols
  • Mobile Apps (iOS and Android devices) for remote access of live, playback and export video, with PTZ and relay control. Relay control function is not available on iPhone App
  • Remote access through web browser and/or Remote Software, LAN/WAN (internal NIC), and DSL (remote access software included)
  • Self-diagnostics with automatic notification including hard disk drive S.M.A.R.T. protocol
  • ONVIF standard v2.1 supported
  • Infrared remote control included

Product Documentation


Title   Size Date
Data Sheets
Data sheet - HRDPH DVR Series 175.83 KB 16/06/14
Manuals
HRDPH and HRDPHX H.264 DVR User Guide 3.6 MB 16/06/14
Quick Start Guide - HRDPH DVR 153.58 KB 16/06/14
Ordering Information

Product Search

Search by product name

 

HRDPH DVR Storage Calculator

HRDPH DVR Storage Calculator (PAL)