Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies

HREP

HREP2 DVR
400pps 16 Channel, 200pps 8 Channel and 4 Channel 100pps - Embedded Digital Video Recorder

Description

The HREP2 digital video recorder (DVR) offers clear crisp video using H.264 video compression and supports a high-end feature set that exceeds the needs of many surveillance applications at a very economical price.

Recording at a rate of up to 400pps at 960H resolution (PAL), the HREP2 DVR supports a wide variety of capabilities such as mouse operation, IR remote control, and multiple search engines (e.g. thumbnail method) to quickly find video evidence. It supports HDMI/VGA main video outputs and 2 video spot outputs. Video evidence files can be loaded onto CD, DVD, or USB media easily with an internal DVD burner and 3 USB ports. When saving video clips to portable media, a viewer executable is optionally included with each clip. This eliminates the need to install a viewer separately on the evidence viewing PC. HREP2 supports continuous and event recording and is configurable per channel. HREP2 can also be configured to record upon detection of motion within a user-specified area, under camera surveillance. Recording upon detection of motion can be used to maximise storage efficiency.

HREP2 can be remotely accessed by system administrators and other DVR clients using a PC via Web browser and via iOS and Android mobile devices. System operators can have access privileges enabled or denied for functions such as Set-up, PTZ, Search, Archive, and Remote Access. Once the video evidence is found, the user can save video clips to the PC and / or to portable media such as a USB stick.

Market Opportunities
Supporting an advanced feature set and low pricing, HREP2 is an ideal DVR for a wide variety of surveillance applications including small to medium size retail outlets, apartment buildings, warehouse, and educational facilities. HREP2 is well suited to support applications requiring clear video playback for capturing maximum detail of activity through building entrances and exits.

Web browser remote access opens up many new application possibilities for the HREP2 DVR. Business owners can monitor their businesses from virtually any location using a PC with a Web browser and mobiles devices Internet access.

For most surveillance applications HREP2’s powerful search engine can be used to quickly identify evidence of theft and its viewer executable makes it easy to hand-over video evidence to others for viewing on a PC.

Features

  • 4, 8 or 16 video inputs
  • 4 audio inputs, 1 audio output
  • Continuous recording during playback and during transmitting to remote site
  • Remote Control over IP with HJC4000 Keyboard and mouse (included) control via front panel
  • Built-in DVD burner and 3 USB 2.0 ports
  • Records up to 400 images per second at 960H res ( PAL)
  • HDMI video output
  • PTZ dome control for a wide variety of protocols
  • Remote access through web browser, LAN/WAN (internal NIC) and DSL and thru iOS & Android devices
  • Self-diagnostics including hard disk drive S.M.A.R.T. monitoring
  • Infrared Remote Control included
  • Embedded Linux OS — OS embedded in flash

Product Documentation


Title   Size Date
Data Sheets
Data Sheet - HREP2 DVR 177.1 KB 26/11/14
Manuals
Quick Install Guide - HREP2 DVR 3.05 MB 28/02/14
User Guide - HREP2 DVR 7.46 MB 03/03/14
A&E Specs
A&E Specs - HREP2 DVR 86.89 KB 03/03/14
Ordering Information

Product Search

Search by product name