Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

SHK8M / SHKC8M / SHKC8M2
Wireless Piezo Shock Sensor

Description

Wireless Piezo Shock Sensor
The NEW SHKC8M & SHK8M wireless piezo shock sensors from Honeywell are advanced warning devices designed to protect window and door surroundings against forced entry, detecting the intrusion before it happens. These sensors detect shock waves with the use of Honeywell VIPER® piezo Technology, which is alerted to vibrations through the piezo sensor.

Features

  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre™ and Domonial panels
  • State of the art VIPER® piezo sensing technology, minimising the risk of false alarms
  • Two tamper switches to detect opening and removal
  • Viper calibration tool available to ensure optimum configuration during installation
  • Radius range of 2.5 m (depending on the type of mounting surface)
  • Sensitivity settings by potentiometer and DIP switch
  • Battery life:
    - 5 years in ALPHA mode;
    - 4 years in V2GY mode
  • Bi-Directional RF communications
  • Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial panels
  • Front cover and wall mounting tampers
  • Available with magnetic door contact in white (SHKC8M) or brown (SHKC8M2)
  • Dimensions (h x w x d): 88.9 x 40.6 x 30 mm
  • Weight: 70g without batteries
  • Operating temperature: -10°C to 55°C

Product Documentation


Title   Size Date
Data Sheets
SHKC8M / SHK8M Data Sheet 225.71 KB 16/06/17
Ordering Information

Part No. Description
SHK8M Wireless shock sensor (white)
SHKC8M Wireless shock sensor with magnetic door contact (white)
SHKC8M2 Wireless shock sensor with magnetic door contact (brown)

Product Search

Search by product name