Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DO8M
Door/window compact magnetic contact

Description

Door/window compact magnetic contact

Features

Key features include:

  • Compatibility: Galaxy Dimension & G2 (with RF portal), Domonial and Le Sucre™
  • New “alpha” radio protocol
  • Power supply : 1 battery LI03V (supplied)
  • Battery life : ~5 years
  • Tamper : opening and wall mounted
  • Compatibility: Galaxy Dimension & G2 (with RF portal), Domonial
  • Dimensions (h x w x d): 100 x 22 x 23mm
  • Colours: white DO8M, brown: DO800M2
  • EN50131-1 Security Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
DO8M, DO800M2, DODT8M Datasheet 158.99 KB 16/06/17
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Ordering Information

Part No. Description
DO8M Alpha Series door contact (white)
DO800M2 Alpha Series door contact (brown)

Product Search

Search by product name