Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DET8M
Wireless Flood & Temperature Sensor

Description

Wireless Flood Sensor and Temperature Sensor
Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood sensor. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.

Features

  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre™, Domonial and Vista panels
  • Built in temperature sensor
    - Cold: 8°C (adjustable from 2°C to 14°C)
    - Hot: 26°C (adjustable from 20°C to 32°C)
    - Alarm signalling within 10 minutes
  • Flood probe (one FP280 supplied)
    - Alarm signalling within 60 seconds
  • Temperature external probe (T280R optional)
    - Freezer : -12°C (adjustable from -18°C to -6°C)
    - Refrigerator : 11°C (adjustable from 2°C to 20°C)
    - Alarm signalling within 10 minutes
  • Battery life:
    - V2GY mode: 6 years
    - ALPHA mode: 7 years
  • Bi-Directional RF communications
  • Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
  • Operating Temperature -10°C to 40°C
  • Dimensions (h x w x d): 89 x 40 x 30mm
  • Approvals: CE; EN50131-1, EN50131-5-3, Grade, 2 Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
DET8M Data Sheet 171.42 KB 16/06/17
Ordering Information

Part No. Description
DET8M Wireless flood and temperature sensor
FP280 Spare probe for flood sensing
T280R External probe for freezer and refrigeration monitoring

Product Search

Search by product name