Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

ViewGuard PIR

Viewguard PIR AM
Mirror optic PIR motion sensor with anti-masking

Description

Viewguard PIR AM
Mirror optic PIR motion sensor with anti-masking

Features

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Infrared light guide anti-masking
  • Optional mirror up to 50m
  • Micro processor controlled
  • Current 0,6 mA @ 12VDC
  • Memory
  • Operating temperature: -10°C to 55°C
  • Cover and pry-off tamper switch
  • Dimensions (h x w x d): 130 x 64 x 48mm
  • EN50131-1 Security Grade 3, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
ViewGuard PIR datasheet 201.88 KB 29/01/08
Brochures
ViewGuard series brochure 1.61 MB 29/01/08
Ordering Information

Part No. Description
Viewguard PIR AM Mirror optic PIR motion sensor with anti-masking

Product Search

Search by product name