Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

ViewGuard PIR AM

ViewGuard PIR
Mirror optic PIR motion sensor

Description

Viewguard PIR
Mirror optic PIR motion sensor

Features

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Optional mirror up to 50m
  • Micro processor controlled
  • Current 0,6 mA @ 12VDC
  • Memory
  • Operating temperature: -10°C to 55°C
  • Cover and pry-off tamper switch
  • Dimensions (h x w x d): 130 x 64 x 48mm
  • EN50131-1 / Security Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
ViewGuard PIR datasheet 201.88 KB 29/01/08
Brochures
ViewGuard series brochure 1.61 MB 29/01/08
Ordering Information

Part No. Description
Viewguard PIR Mirror optic PIR motion sensor

Product Search

Search by product name