Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

ViewGuard DUAL

Viewguard DUAL AM
Dual technology Motion Sensor

Description

Viewguard DUAL:
Mirror optic dual motion sensor with Anti-Masking

Features

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Micro processor controlled
  • Current 6.6 mA @ 12VDC
  • Infrared light guide antimasking
  • Memory
  • Operating temperature: -10°C to 55°C.
  • Tamper switch
  • Dimensions (h x w x d): 158 x 64 x 48mm
  • EN50131-1 Security Grade 3, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
ViewGuard PIR datasheet 201.88 KB 29/01/08
Brochures
ViewGuard series brochure 1.61 MB 29/01/08
Ordering Information

Part No. Description
033450 Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 10,587GHz
(for UK only)
033440 Viewguard DUAL: Mirror optic dual motion sensor with Anti-Masking, X-band microwave frequency 9,35GHz
(for countries outside the UK)

Product Search

Search by product name