Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

ViewGuard DUAL AM

ViewGuard DUAL
Anti-Masking Dual technology Motion Sensor

Description

Viewguard DUAL
Mirror optic dual motion sensor

Features

  • Range: 15m x 15m (Selectable to 15, 13, 11 & 8m)
  • Micro processor controlled
  • Current 6.6 mA @ 12VDC
  • Memory
  • Operating temperature: -10°C to 55°C.
  • Tamper switch
  • Dimensions (h x w x d): 158 x 64 x 48mm
  • EN50131-1 Security Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
ViewGuard PIR datasheet 201.88 KB 29/01/08
Brochures
ViewGuard series brochure 1.61 MB 29/01/08
Ordering Information

Part No. Description
033451 Viewguard DUAL: Mirror optic dual motion sensor, X-band microwave frequency 10,587GHz
(for UK only)
033441 Viewguard DUAL: Mirror optic dual motion sensor, X-band microwave frequency 9,35GHz
(for countries outside the UK)<

Product Search

Search by product name