Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

ECO1003-A
Optical Smoke Sensor

Description

Optical Smoke Sensor

Features

  • Low profile design
  • Low current draw
  • Automatic drift compensation
  • Operates on 12 and 24VDC Systems
  • Remote alarm test feature l Easy maintenance
  • Remote LED Option
  • Approved to EN54-7:2000 (Amendment 1)
  • EN54-5:2000 (Amendment 1) Class A1R; CEA 4021
  • Extended warranty

Product Documentation


Title   Size Date
Data Sheets
ECO1000 Data Sheet 66.33 KB 30/08/07
Ordering Information

Part No. Description
ECO1003-A Optical Smoke Sensor

Product Search

Search by product name