Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

SC100

SC105
Seismic sensor for mini-ATMs, vending and ticket machines

Description

The SC105 is a seismic sensor that is specifically designed for mini-ATM's, vending and ticket machines, which are generally found in noisy environments such as shopping centres, supermarkets, railway & underground stations

Features

  • Integrated EOL resistors
  • Integrated temperature alarm
  • Easy to set with diagnostic LED
  • Remote test options
  • Jumper/DIP switch setting
  • Very low current consumption (3mA)
  • Compact size
  • Power requirements: 8-16V DC
  • Dimensions (h x w x d): 80 mm x 60 mm x 21 mm

Product Documentation


Title   Size Date
Data Sheets
SC100 series Data sheet 107.3 KB 15/02/11
Brochures
Seismic Sensor Range Brochure 258.45 KB 27/01/11
Ordering Information

Part No. Description
SC105 Seismic sensor for mini-ATMs, vending and ticket machines

View the Video

Click here to view

Product Search

Search by product name