Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

VIPER-GLX
ASIC controlled Shock Sensor

Description

Viper GLX ASIC controlled Shock Sensor, Switch selectable patented Double Knock and Remote LED reset options

Features

Key features include:

  • Dual sensitivity control, auto reset of relay contacts
  • First to alarm option (Viper GLX only)
  • Integral door contact (Viper GLX with contacts only)
  • Switch selectable patented Double Knock
  • Remote LED reset options
  • Dual sensitivity control, auto reset of relay contacts
  • Walk Test facility LED can be controlled remotely
  • 5mA quiescent
  • Coverage: nominally 2.5m radius
  • Sensitivity individually adjustable
  • PD6662-2010
  • Dimensions (h x w x d): 85 x 25 x 23mm

Product Documentation


Title   Size Date
Brochures
Viper Perimeter Protection Brochure 406.67 KB 03/04/13
Ordering Information

Part No. Description
PC.09000.20 VIPER GLX (WHITE)
PC.09000.50 VIPER GLX (BROWN) 
PC.09003.20 VIPER GL (WHITE)
PC.09003.50 VIPER GL (BROWN)
PC.09004.20 VIPER GLX + Door Contact (WHITE)
PC.09004.50 VIPER GLX + Door Contact (BROWN)
PC.06138.00 VIPER CAL.TOOL (VIPER LOGO)
PC.07840.00 V-BOX (EURO/GL/GLX)

Product Search

Search by product name