Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS320
Request to Exit PIR

Description

Request to Exit PIR
Honeywell’s Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room and contain built-in internal “tamper proof” shutters that provide precise target area detection.

Features

  • Adjustable relay time
  • Micro-based signal processing
  • Adjustable tamper proof shutters provides precise target area
  • Terminal block design
  • Large wiring channel
  • Dip switch programmable
  • Two form “C” outputs
  • Piezo sounder
  • Door contact input
  • Reader/keypad/keyswitch input
  • Remote arming and sounder inputs
  • Door monitor and failsafe/secure modes
  • Dimensions (l x h x d): 178mm x 51mm x 51mm

Product Documentation


Title   Size Date
Data Sheets
IS310/IS320 Data sheet 643.84 KB 22/07/10
Ordering Information

Part No. Description
IS310WH (0-000-361-01) Entry Level RTE - White
IS310BL (0-000-361-02) Entry Level RTE - Black
IS320WH (0-000-361-03) Fully Featured RTE - White
IS320BL (0-000-361-04) Fully Featured RTE - Black

Product Search

Search by product name