Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS3012

IS3012
PIR Motion Sensor with Pet-Immunity

Description

Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the passive infrared IS3012, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and selectable pet immunity.

Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features

  • Sleek, Sturdy Housing
  • Sealed Optics and Electronics
  • Pet-friendly Selectivity
  • Integrated Screw Retention Features
  • Uniform Sensitivity Optics
  • Wall-to-Wall Coverage
  • Superior Detection and False Alarm Immunity
  • Selectable Look Down
  • PIR White Light Immunity
  • Flashlight Walk Test
  • Flexible Mountings

Product Documentation


Title   Size Date
Data Sheets
IS3000 and DT8000 Series Datasheet 371.9 KB 02/02/17
Brochures
Residential Hardwired Indoor Motion Detectors - Sales Brochure 575.75 KB 08/01/15
Other Resources
Full range of wired motion sensors - Poster 777.81 KB 09/09/15
CE/ DOC
Declaration of Conformity 120.15 KB 06/08/14
Ordering Information

Part No. Description
IS3012 12 x 17m PIR Motion Sensor with Pet-Immunity

Product Search

Search by product name