Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS3016A

IS3016A
PIR Motion sensor with anti-mask

Description

Designed for mid to high-end commercial environments where Grade 3 systems may be required, the new Honeywell anti-mask IS3016A motion sensor delivers reliable protection and improved false alarm immunity through patented solutions.

The IS3016A sensor integrates a total of four patented solutions improving reliability and is quick and easy to install.

In addition to this, the installer benefits from the design of the sensor which allows easy access to the connectors with quick plug-in feature.

Furthermore the IS3016A motion sensor offers integrated EOL resistors and enhanced walk test saving time on installation.

Features

Features

  • Plug-in electronics
    Designed for easy installation with an automatic plug-in connector
  • Integrated End-of-Line (EOL) resistors
    EOL resistors for alarm as well as tamper loop and anti-mask are already incorporated, saving installation time and reducing service calls
  • Flash light Walk Test
    Reduces installation time as the walk test can be enabled by simply pointing a flash light at the sensor
  • Mirror optics
    With mirror optics, this motion sensor uses the most reliable technology offering the best detection/false alarm ratio
  • Highest security approval
    High quality performance sensor which meets the requirements of high risk environments (EN Grade 3, NF&A2P or similar)
  • Infrared anti-mask technology
    Quickly detects intentional and accidental masks or blocks. The sensor sends a trouble signal whenever it encounters mask conditions. This significantly reduces the chance of any sensor security breaches
  • Extensive detection coverage
    Extremely dense, wide and long detection range compared to similar products on the market providing superior coverage
  • Professional design
    The IS3016A is designed for high level security installations with a unique professional look distinguishing it from low value sensors
  • Patented PIR signal analysis solution
    The sensor looks for a wide time frame and integrates the signal received prior to any alarm triggering decision
  • Patented look down solution
    The installer can change the settings with ease by simply switching the look down enabler on and off, offering a more efficient and reliable solution
  • Patented vibration solution
    Built-in shock feature. In the event of vibration, this component overrides the PIR signal and ensures the device stays in Dual mode permanently
  • Patented mounting solution
    To fix the sensor to the wall, the installer simply inserts the screw in the predefined location where it will be automatically held in place making installation quicker and easier

Product Documentation


Title   Size Date
Data Sheets
IS3016A Data sheet 116.36 KB 14/07/15
Brochures
Commercial Hardwired Indoor Motion Detectors - Sales Brochure 553.76 KB 12/09/14
Galaxy Dimension - Intruder alarm control panel series 581.64 KB 15/10/15
Residential Hardwired Indoor Motion Detectors - Sales Brochure 575.75 KB 08/01/15
Other Resources
Full range of wired motion sensors - Poster 777.81 KB 09/09/15
CE/ DOC
Declaration of Conformity 120.15 KB 06/08/14
Ordering Information

Part No. Description
IS3016A Passive Infrared Motion Sensor with Anti-Mask

Product Search

Search by product name