Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS2535T
Microcontroller Based PIR sensor

Description

Honeywell’s new IS2500 series consists of a complete range of easy-to-install motion sensors featuring reliable detection. You can choose from a few levels of pet immunity or choose the high security setting (including high security fresnel lens) if pet immunity is not needed. We further improved the catch performance and false alarm immunity to maximise reliability.

First of all it has a remote LED enable input so you can activate the LED with a simple command from the control panel. Furthermore, it offers alarm memory which, in combination with the arm/disarm input offer the possibility to indicate an alarm after the system was disarmed. And last but not least: This sensor conforms to European standards EN 50131-1 and TS 50141-2-2 Grade 2 Environmental Class II. Sleek and attractive, all IS2500 sensors share the same family look.

Features

  • Range: 11 x 12m
  • Global compliance: meets many of the world motion sensor standards Including the European TS 50131-2-2 Grade 2, Class II
  • Selectable Pet immunity: 0, 18 or 36 Kg.
  • Easy installation: 45° terminal blocks, EOL terminals
  • Automatic walktest
  • Selectable sensitivity: 4 settings to adapt to the environment
  • Flexible mountings: wall and corner mount breakout holes available. Or use the SMB10 bracket range (swivel, ceiling, tampered)
  • False alarm immunity: designed to meet tough false alarm standards. A microprocessor helps to separate false alarms from real alarms
  • Advanced Dual slope temperature compensation
  • Large wiring channel on back to allow surface wiring
  • Sabotage-resistant lens design
  • Patented look-down mirror provides optimum detection directly beneath the sensor
  • Tamper switch: Is activated before access is possible
  • White Light Immunity of minimum 6500 Lux reduces the chance of false activation
  • Bug guard prevents insects to access the sensor optics which reduces the chance of false activation
  • Silent relay allows if to be used in quiet environments

Product Documentation


Title   Size Date
Data Sheets
IS2535T datasheet 647.28 KB 07/04/10
Brochures
IS PIR Series Brochure 908.03 KB 27/05/10
Ordering Information

Part No. Description
IS2535T 11m PIR motion sensor

Product Search

Search by product name