Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS215TCE
Passive Infra Red Motion Sensor

Description

The IS215TCE is an entry level passive infrared motion sensor ideal sensor for residential and light commercial applications. This sensor is designed to fully comply with EN50131-1 and TS50131-2-2 Grade 2, Class II.

Features

  • Compact size
  • Look-down zone
  • Power requirements : 8,5~15,4V DC, 16mA @ 12VDC
  • Tamper switch
  • Dimensions : 86x60x38mm (h x w x d)
  • Range : 12m x 12 m
  • Dual-slope temperature compensation
  • EN50131-1 Security Grade 2, Environmental Class II
  • PD6662 grade 2

Product Documentation


Title   Size Date
Brochures
IS PIR Series Brochure 908.03 KB 27/05/10
Ordering Information

Part No. Description
IS215TCE Passive Infra Red Motion Sensor

Product Search

Search by product name