Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IS215T
Passive Infra Red Motion Sensor

Description

The IS215T is an entry level passive infrared motion sensor.

Dip switch setting, a large wiring channel and mounting flexibility make the IS215T easy to install.

Compromising the IS215T is inhibited by the look-down zones, tamper switch, sabotage-resistant lens design and the magnet-proof relay.

All these factors make the IS215T an ideal sensor for residential and light commercial applications.

Features

  • Cannot be compromised by a magnet
  • Dip switches for easy setting of parameters
  • Improved RF immunity
  • Large wiring channel on back to allow surface wiring
  • Patented look-down mirror provides optimum detection directly beneath the sensor
  • Wall-mount and corner mount knockouts provides mounting flexibility
  • Sabotage-resistant lens design
  • Selectable sensitivity
  • Tamper switch: activates before access to the circuitry is possible
  • White Light Immunity of minimum 6500 Lux reduces the chance of false activation
  • Bug guard prevents insects access to the sensor optics which reduces the chance of false activation
  • Designed for residential and light commercial applications
  • Silent relay allows for use in quiet environments

Product Documentation


Title   Size Date
Data Sheets
IS-215T Data Sheet 96.09 KB 28/11/12
Brochures
IS PIR Series Brochure 908.03 KB 27/05/10
Ordering Information

Part No. Description
IS215T Passive Infra Red Motion Sensor

Product Search

Search by product name