Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

FG1625TAS
FlexGuard® Glassbreak Sensor

Description

FlexGuard® Glassbreak sensor with selectable sensitivity
Mount anywhere, surface mount design, suitable for all glass types

Features

Key features include:

  • Power requirements : 6~18V DC, 12mA @ 12VDC
  • Tamper switch
  • Compatible with the FG-701 Breakglass simulator
  • Dimensions (h x w x d): 98 x 62 x 21.8mm
  • Range: 7.6m - 360° (adjustable range up to 7.6m)
  • CE

Product Documentation


Title   Size Date
Brochures
FlexGuard Glassbreak Detectors Brochure 1.07 MB 22/10/07
Glassbreak Detectors Overview Brochure 281.49 KB 22/10/07
Ads
Shattered 832.08 KB 06/09/07
Ordering Information

Part No. Description
FG1625TAS Adjustable Range Glassbreak Sensor

View the Video

Flexguard Glassbreak Sensors - Click to view the video


Teach Me About...Glassbreak - Click to view the video

Product Search

Search by product name