Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

FG1615T
FlexGuard® Glassbreak Sensor

Description

FlexGuard® Glassbreak Sensor
The new FG1615T Glassbreak Sensor uses the latest technology to provide faster response and increased false alarm immunity. The FG1615T is designed to allow fast and easy installation. Optimum operation can be quickly verified using the FG-701 Glassbreak Simulator.

Features

  • Selectable sensitivity, mount anywhere, surface mount design, all glass types.
  • Range: 4.6m maximum, omnidirectional no minimum range
  • Tamper switch
  • Compatible with the FG701 Breakglass simulator
  • Power requirements: 6 ~ 18 VDC, 12 mA typical @ 12 VDC
  • Dimensions (h x w x d): 98 x 62 x 21.8mm
  • CE

Product Documentation


Title   Size Date
Brochures
FlexGuard Glassbreak Detectors Brochure 1.07 MB 22/10/07
Glassbreak Detectors Overview Brochure 281.49 KB 22/10/07
Ordering Information

Part No. Description
FG1615T FlexGuard® Glassbreak Sensor

View the Video

Flexguard Glassbreak Sensors - Click to view the video


Teach Me About...Glassbreak - Click to view the video

Product Search

Search by product name