Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

FG1025Z
Ceiling Mount Glassbreak Sensor

Description

Ceiling mount FlexGuard® Glassbreak sensor with exclusion zone

Features

Key features include:

  • Patented Time-of-Arrival processing with dual microphones improves false alarm immunity in its “Exclusion Zone”
  • Power requirements: 8 ~ 14 Vdc, 25 mA @ 12 Vdc, AC ripple: 4 volts peak to peak at Nominal 12Vdc
  • Four adjustable sensitivity settings
  • 7.6m range / no minimum range
  • Compatible with the FG701 Glassbreak simulator
  • Remote test mode activation
  • CE, INCERT
  • Dimensions (ø x d): 108mm x 22.4mm x 23mm

Product Documentation


Title   Size Date
Brochures
FlexGuard Glassbreak Detectors Brochure 1.07 MB 22/10/07
Glassbreak Detectors Overview Brochure 281.49 KB 22/10/07
Ordering Information

Part No. Description
FG-1025Z Directional Glassbreak Detector

View the Video

Flexguard Glassbreak Sensor - Click to view the video


Teach Me About...Glassbreak - Click to view the video

Product Search

Search by product name