Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DT8016F5

DT8016F5
DUAL TEC® Motion Sensor

Description

Designed with the installer in mind, these high performance small form factor motion detectors offer a trouble-free, out of the box experience to simplify the install process and reduce install time. With the DUAL TEC DT8016F5, optimum performance is achieved using custom developed extended range Fresnel optics, look down, cover and wall tamper, and built-in EOL resistors. Leading edge sensing technologies and a wide range of models to suit the requirements of most applications, Honeywell’s family of IS3000 and DT8000 motion detectors will maximize intruder detection while diminishing false alarms.

Features

  • Sleek, Sturdy Housing
  • Sealed Optics and Electronics
  • Built-in EOL resistors for Alarm and Tamper loops
  • Integrated Screw Retention Features
  • Uniform Sensitivity Optics
  • Wall-to-Wall Coverage
  • Advanced DualCore Signal
  • Superior Detection and False Alarm Immunity
  • Selectable Look Down
  • PIR White Light Immunity
  • Flashlight Walk Test
  • Flexible Mountings

Product Documentation


Title   Size Date
Data Sheets
IS3000 and DT8000 Series Datasheet 371.9 KB 02/02/17
Brochures
Commercial Hardwired Indoor Motion Detectors - Sales Brochure 553.76 KB 12/09/14
Residential Hardwired Indoor Motion Detectors - Sales Brochure 575.75 KB 08/01/15
Other Resources
Full range of wired motion sensors - Poster 777.81 KB 09/09/15
CE/ DOC
Declaration of Conformity 129.99 KB 06/08/14
Ordering Information

Part No. Description
DT8016F5 16 x 22m DUAL TEC® Motion Sensor

Product Search

Search by product name