Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DT8M
Wireless DUAL TEC® motion sensor with optional pet tolerance

Description

Wireless DUAL TEC® Motion sensor with pet tolerant version
The NEW DT8M Wireless DUAL TEC® motion sensor helps overcome the issue of false alarms with its high security lens pre-mounted to (15m x 18m), this sensor achieves reliable protection with superior false alarm immunity, by verifying the PIR signal with the microwave signal prior to any alarm decision. This also provides quicker detection that allows for a faster reaction to the alarm.

Features

  • Dual Protocol for compatibility with Galaxy Dimension and G2 systems, Le Sucre™ and Domonial systems
  • Range: 15m x 18m range with wide angle lens installed
    - 11m x 12m range with pet immune lens supplied
  • RF Range of 2000m unobstructed
  • Bi-Directional RF communications
  • Detection zones include wide angle Lens / pet immune lens
  • Pet immunity up to 45kg
  • 868 MHz RF frequency, Narrow Band, FM
  • 4 programmable PIR sensitivity levels
  • Dual Protocol for compatibility with Galaxy Dimension, G2 and Domonial panels
  • Battery life:
    - 3.5 years in V2GY mode;
    - 5 years in ALPHA mode
  • Operating temperature: -10°C to 40°C
  • Dimensions (h x w x d): 125 x 75 x 52mm
  • Weight: 240g (without batteries)
  • Approvals: CE, PD6662, EN 50131-1 and EN 50131-2-4, Security Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
DT8M Data Sheet 196.08 KB 16/06/17
Ordering Information

Part No. Description
DT8M Wireless DUAL TEC® motion sensor with optional pet tolerance

Product Search

Search by product name