Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DT906AM-UK
Dual Technology Sensor

Description

Dual Technology Sensor
Range : 61m x 6m - 37m x 3m (Selectable to 37m x 3m)

Features

Key features include:

  • Vandal resistant housing, bug guard, INFORMER™ Circuit identifies range reduction
  • Micro processor controlled, concurrent diagnostics, separate Alarm, Anti-Mask and Trouble relays
  • Current 50mA @ 12VDC
  • X-Band technology, Frequency : 10,687 Ghz
  • Operating temperature -10°C to 49°C
  • Power requirements : 10~15V DC, 50mA @ 12VDC
  • Tamper switch
  • Dimensions (h x w x d): 134 x 178 x 210mm
  • PD6662, EN50131-1 Security Grade 3, Environmental Class II
  • TS50131-2-4 Grade 3

Product Documentation


Title   Size Date
Data Sheets
DT900/906AM-UK Series Datasheet 439.52 KB 30/08/07
Ordering Information

Part No. Description
DT906AM-UK Dual Technology Sensor

Product Search

Search by product name