Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DT7360-UK
Ceiling mount DUAL TEC® motion sensor

Description

Microcontroller-based, ceiling mount DUAL TEC Motion Sensor. All the advantages of DUAL TEC motion sensor accuracy and reliability in a desirable ceiling mount design.

Features

  • Microwave Advanced Processing (MAP)
    Incoming microwave and PIR signals are constantly monitored and individually qualified for intrusion characteristics. The timing and sequence of each of these signals must be qualified by MAP settings to specific environments, allowing for optimum catch performance and false alarm immunity.
  • Microwave/PIR Technology
    The use of dual technology provides the best detection available while virtually eliminating false alarms and costly service calls.
  • Built-in Diagnostics and Supervision
    Allows trouble conditions to be quickly identified, diagnosed and corrected.
  • Ceiling Mount Design
    360o field-of-view, mounting height from 2.4m to 4.9m, install as recessed or surface mount.
  • Microcontroller-initiated Self-tests
    Microcontroller automatically initiates self-tests at power-up, trouble conditions and programmed intervals.
  • Trouble Output
    After a trouble is confirmed with a self-test, the trouble output can be used to annunciate the trouble condition.
  • Full Supervision Microwave/PIR
    – Patented INFORMER® circuit constantly monitors microwave and PIR against blockage and misapplication.
    – Independent circuit supervises both microwave and PIR against failure; at a loss of signal, microcontroller initiates self-test and unit switches automatically to single technology operation.
  • Mounting
    Surface or flush mount on ceilings (flush mount kit included); maximum standard range obtained at 3.4m. PIR mirror assembly included for installation on 3.7m to 4.9m ceilings.

Product Documentation


Title   Size Date
Data Sheets
DT7360-UK Data sheet 128.07 KB 30/07/14
Ordering Information

Part No. Description
DT7360-UK Ceiling mount DUAL TEC® motion sensor

Product Search

Search by product name