Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information
Magnetic Contact
  

Magnetic Contact sensors can be added to existing wired Alarm Systems. They are ideal for protecting doors, windows and patio doors and any opening device such as a drawer or cupboard for example. In the event of contact being broken then the alarm will be activated immediately. Magnetic Contacts are perfect for use in situations where it is not suitable to fit PIR sensors, for example where there are pets or animals.



EMPS50 - 4 wire magnetic contact including tamper loop

EMPS75 / W - Recessed magnetic contact including tamper loop

EMPS85 / W - 4 wire magnetic contact including tamper loop

Product Search

Search by product name