Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

FG8M
Wireless Glassbreak Sensor

Description

Wireless Glassbreak Sensor
Honeywell’s NEW FG8M wireless acoustic glassbreak sensor is the perfect inner perimeter protection solution to address the problem of false alarms, particularly common in environments where there is a lot of glass present, for instance Retail sites problem. The FlexCore™ and Flexguard™ technologies offer advanced post sensing signal processing capabilities which provide unequal false alarm immunity.
 

Features

  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre™, Domonial and Vista panels
  • Protect all types of glass up to 14mm (plate, tempered, laminated, wired, coated, sealed insulating)
  • 7.6m detection range
  • Four sensitivity levels (7.6m - 4.6m - 3m - 1.5m) via dip-switch
  • Battery life:
    - 6 years in V2GY mode;
    - 7 years in ALPHA mode
  • RF Range of 2000m unobstructed
  • Bi-Directional RF communications
  • 868 MHz RF frequency, Narrow Band, FM
  • Compatible with FG701 glassbreak simulator with on/off test mode from a distance up to 4.6m
  • Dual Protocol for compatibility with Galaxy Dimension, G2, Domonial and Vista panels
  • Tamper: Front cover and wall mounting
  • Dimensions (h x w x d): 115 x 720 x 27mm
  • Weight without batteries: 143g
  • Operating temperature: -10°C to 55°C
  • Approvals: CE, EN50131-5-3, Grade, 2 Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
FG8M Data Sheet 185.22 KB 16/06/17
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
Ordering Information

Part No. Description
FG8M Wireless Glassbreak Sensor
FG701 Glassbreak tester

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name