Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DET8M
Wireless Flood & Temperature Sensor

Description

Wireless Flood Sensor and Temperature Sensor
Honeywell's NEW DET8M sensor is a versatile wireless device that can be configured to operate as a standalone temperature sensor and/or a remote temperature sensor or a flood sensor. The DET8M offers a real advantage in detecting flooding and allows a signal to be transmitted from the panel to the monitoring station to allow for fast reaction to avoid property damage and high costs associated with flood damage.

Features

  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre™, Domonial and Vista panels
  • Built in temperature sensor
    - Cold: 8°C (adjustable from 2°C to 14°C)
    - Hot: 26°C (adjustable from 20°C to 32°C)
    - Alarm signalling within 10 minutes
  • Flood probe (one FP280 supplied)
    - Alarm signalling within 60 seconds
  • Temperature external probe (T280R optional)
    - Freezer : -12°C (adjustable from -18°C to -6°C)
    - Refrigerator : 11°C (adjustable from 2°C to 20°C)
    - Alarm signalling within 10 minutes
  • Battery life:
    - V2GY mode: 6 years
    - ALPHA mode: 7 years
  • Bi-Directional RF communications
  • Dual Protocol for Compatibility with Galaxy, Domonial, and VISTA panels
  • Operating Temperature -10°C to 40°C
  • Dimensions (h x w x d): 89 x 40 x 30mm
  • Approvals: CE; EN50131-1, EN50131-5-3, Grade, 2 Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
DET8M Data Sheet 171.42 KB 16/06/17
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
Ordering Information

Part No. Description
DET8M Wireless flood and temperature sensor
FP280 Spare probe for flood sensing
T280R External probe for freezer and refrigeration monitoring

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name