Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

CO8M

CO8M
Carbon Monoxide Wireless Sensor

Description

Carbon Monoxide Wireless Sensor
The CO8M detects dangerous levels of Carbon Monoxide (CO). When dangerous levels of Carbon Monoxide are detected, the siren will sound and the red alarm light will flash to indicate an alarm status.

Features

  • Compatible with Domonial, Le Sucreâ„¢ and Galaxy panels
  • Built-in sounder: 85dB @ 3m
  • Proven 6 year life sensor
  • Test button to check electronics, batteries, horn and sensor
  • Sealed Lithium battery, powered for life
  • Compatible with Domonial and Galaxy panels
  • 120mm x 105mm x 45mm (L x l x H)
  • Approvals : BS EN 50291-1:2010

Product Documentation


Title   Size Date
Data Sheets
CO8M Datasheet 193.88 KB 19/06/12
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
Ordering Information

Part No. Description
CO8M Carbon Monoxide Wireless Sensor

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name