Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

CAMIR-F1

CAMIR-F1
Wireless passive infrared motion sensor with built-in colour camera

Description

Reliable confirmation of alarms is becoming a more and more vital element of a security system. The CAMIR-F1 Range offers an image verifi cation solution that allows the end user or the Alarm Receiving Centre (ARC) to verify if an alarm sent by the intruder system is real or not. This allows the ARC to react to a genuine intruder signal thereby reducing false alarms and the associated costs of police penalties. Furthermore, in case of a disputed alarm, the images taken by the sensors are proof of an intrusion and can also be used by the police to trace and identify the intruder.

Features

  • Colour images, low or high res
  • Built-in high power white LED
  • Compatible with the Domonial 800 and Le Sucre™ control panels
  • Pet Immunity with adjustable sensitivity
  • Walk-Test Mode
  • Camera settings can be adjusted using the DomoPc confi guration software
  • High performance wireless narrow band
  • Built-in temperature alarm sensor (54°C)
  • Dimensions 55 x 121 x 64 mm

Product Documentation


Title   Size Date
Data Sheets
CAMIR-F1 Datasheet 139.36 KB 16/06/17
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
Ordering Information

Part No. Description
CAMIR-F1 Wireless Pet immune PIR with Colour Camera, white LED and temp alarm sensor

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name

 

360° Experience

360° Experience