Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

TCE800M

TCE800M
Wireless Keyfob

Description

Honeywell’s family of wireless keyfobs gives your customers personalised control of their security system, the added convenience of controlling lights and appliances, and the security of knowing that emergency help will arrive with the press of a single or dual button. From the entry-level TCE800M four-button keyfob to the advanced TCC800M bi-directional device that can provide system status on demand, the family of wireless remotes provides easyto-use personal protection that your customers can take with them anywhere.

Features

  • Rolling code encryption
  • Radio range up to 500m in open area
  • Two way
  • European 868MHz frequency
  • Compatibility with the Honeywell panel ranges
  • Long-life lithium batteries
  • LED indications for user feedback
  • Icons for simple, easy-to-understand

Product Documentation


Title   Size Date
Data Sheets
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
TCPA1B, TCPA2B, TCC8M, TCC800M, TCE800M 299.77 KB 16/06/17
Wireless Keyfob Range 434.82 KB 09/09/15
Ordering Information

Part No. Description
TCE800M Four buttons / one LED keyfob

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name

 

Support Materials

Keyfob Compatibility Table

360° Experience

360° Experience