Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

TCC800M

TCC800M
Four-button compact two-way keyfob

Description

Four-button compact two-way keyfob

Click here for 360° experience

Features

  • Rolling code encryption
  • Feedback on all action
  • System status on request
  • Warning in case of intruder alarm when unset and
  • Warning in case of low battery
  • RF Range: >50m on site (2000m in open field)
  • Radio Type: ALPHA and V2GY
  • supplied with 2 color rings
  • Dimensions 56 x 48 x 9mm

Product Documentation


Title   Size Date
Data Sheets
Sucre box datasheet 510.06 KB 13/06/16
Sucre GPRS Datasheet 353.98 KB 08/09/15
TCPA1B, TCPA2B, TCC8M, TCC800M, TCE800M 299.77 KB 16/06/17
Wireless Keyfob Range 434.82 KB 09/09/15
Ordering Information

Part No. Description
TCC800M Four-button compact two-way keyfob

View the Video

Le Sucre™ - Click to view the video

View the Video


Le Sucre™ - Click to view the Flash Animation

View the Flash Animation

Product Search

Search by product name

 

Support Materials

Keyfobs Compatibility Table