Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
PD6662
Customer Product Information Bulletins

Galaxy Flex

Galaxy Flex 20

Description

Galaxy Flex FX020 control panel
Galaxy Flex 20 (FX020) is a feature packed integrated intruder and access control security solution for small systems up to 20 zones that require Security Grade 2 compliance. This hybrid panel, based on a modular design, brings a new level of ease of installation and use that allows installers the flexibility to meet specific customer needs. With communications and radio modules mounted inside the panel, this panel can literally be installed within minutes!

Features

  • Alarm verification by image sequence
    – ISN3010B4 records around 100 images at 640 x 352 pixels
    – Up to 35 images per sequence with 10 image pre-alarm memory
    – Images received by Honeywell PE alarm receiver
  • Multiple communications options
    GSM/GPRS, Ethernet, PSTN programmable via quick set up wizards
  • Mobile App
    Remotely access and manage your Galaxy Flex system, anytime, anywhere using the GX Remote Control Mobile App. Available to download from iTunes or Google Play
  • Flexible expansion
    Up to 100 wired or wireless zones Up to 98 users Up to 98 wireless key fobs Protecting up to eight groups
  • Door control
    Up to four door controllers (DCMs) controlling up to eight doors Access event log records up to 1000 events Compatible with most Wiegand readers
  • Part set functionality
    Night set mode allows easy configuration for residential applications
  • Up to 4 annual holiday and 4 weekly schedules available
  • Firmware version V3
    Includes alarm verification with video, delivering improved communications
  • Three user interfaces
    MK8 and traditional MK7 keypads/proxes, remote access with Mobile App any time, any where
  • Three Box sizes with power options
    Range of boxes to suit different installation needs with 1A or 2A power supplies
  • Resettable fuses (PTCs)
    Integrated resettable fuses for auxiliary power supply and battery
  • Auto-detect function for faster installation
    System automatically recognises when modules are added/removed from system when auto-detect mode is enabled
  • One comprehensive range
    A choice of wired and wireless intrusion and environmental detectors
  • Full compliance
    Tested by a third party to meet EN50131, PD6662:2010, BS8243:2010, Security Grade 2, Environmental Class II standards. Great variety of zone wiring: Double Balanced, End of Line circuit, choice of Resistance Values and Normally Closed Loop Wiring

Product Documentation


Title   Size Date
Data Sheets
Galaxy Flex V1 Datasheet 962.98 KB 22/10/12
Galaxy Flex V3 Datasheet 1.23 MB 21/04/14
Honeywell Access Control and Video Solutions Product Showcase 3.38 MB 18/04/14
Brochures
Galaxy Flex End User Brochure 2.13 MB 31/01/14
Galaxy® Range Comparison Chart 521.47 KB 06/06/13
Galaxy® User Interfaces Brochure 1.01 MB 31/08/11
GX Remote Control - Galaxy® Mobile App 1.71 MB 21/04/14
Visual Verification Brochure 1.3 MB 21/04/14
Other Resources
Galaxy Flex architecture chart 1011.1 KB 12/12/11
Ordering Information

Part No.  Description 

C005-S-E1 Galaxy Flex FX020 Small box, 1A
C005-M-E2 Galaxy Flex FX020 Medium box, 1A
C005-L-E2 Galaxy Flex FX020 Large box, 2A

Panel kits with peripherals
C005-E2-K01 Medium panel with MK7 Keypad (Dutch version is K05)
C005-E2-K02 Medium panel with MK7 Keyprox (Dutch version is K06)
C005-E2-K03 Medium Panel with MK8 Keypad
C005-E2-K04 Medium Panel with MK8 Keyprox
C005-E2-K11 Large panel with MK7 Keypad
C005-E2-K12 Large panel with MK7 Keyprox
C005-E2-K13 Large panel with MK8 Keypad
C005-E2-K14 Large panel with MK8 Keyprox
C005-E1-K21 Small panel with MK7 Keypad
C005-E1-K22 Small panel with MK7 Keyprox
C005-E1-K24I Small panel with MK8 keyprox and Ethernet

View the Video

Click here to view

Product Search

Search by product name

 

Download Mobile Apps