Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DF8M

DF8M
Wireless Smoke sensor with built-in sounder

Description

Wireless Smoke sensor with built-in sounder

Features

  • Built-in sounder: 85dB @ 3m
  • Detection 100m² (coverage area may vary depending on room layout)
  • Power supply : 1 battery LI03V (supplied)
  • Battery life : ~5 years
  • Size : 135 x 58 mm
  • Approvals : EN14604/ CE CPD

Product Documentation


Title   Size Date
Data Sheets
DF8M Datasheet 66.76 KB 18/02/11
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
DF8M Smoke sensor with built-in sounder

Product Search

Search by product name

 

More Information

View the presentation