Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

IR800M / IRPI800M

IRPI8M / IR8M
Passive infrared sensor with pet-immunity

Description

Passive infrared sensor with pet-immunity
Selectable immunity for animals weighing up to 36Kg, compliance to TS EN50131-2-2 Grade 2, Class II.

Features

Key features include:

  • Dual Protocol for compatibility with Galaxy Dimension and G2 systems, Le Sucre™ and Domonial systems
  • 11M x 12M detection range
  • Selectable Pet Immunity (0, 18 or 36Kg)
  • Patented Look-down Mirror
  • Front & Rear Tampers
  • Dual Protocol for compatibility with Galaxy Dimension and G2 systems and Domonial systems
  • Battery Life: >4.5 yrs Domonial, >3 yrs Galaxy
  • 10 minute Auto test with active LED
  • Advanced Dual Slope Temperature Compensation
  • Selectable Pulse Count and Sensitivity
  • Bi-Directional RF communications
  • Stylish and practical housing design
  • Operating Temperature -10° C to 55° C
  • Dimensions (h x w x d): 112 x 60 x 40mm
  • EN/TS50131-2-2, EN50131-5-3:2005, Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
IR8M Data Sheet 213.08 KB 28/06/07
IR8M, IRPI8M Data Sheet 274.85 KB 16/06/17
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
IR8M Passive radio infrared sensor
IRPI8M Passive infrared sensor with pet-immunity

Product Search

Search by product name

 

More Information

View the presentation