Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

DODT800GY-B
Door Contact with Auxiliary Input

Description

Door contact with auxiliary Input

Features

  • Internal and External contacts work independently
  • Auxilliary input loop has tamper protection loop
  • Front & Rear Tampers
  • Enclosure protection: IP:30 / IK:04
  • Compatibility: Galaxy G2 (with RF portal), Domonial, VISTA (with 5882 euhs)
  • Battery Life: >4 yrs
  • Operating Temperature -10° C to 55° C
  • Weight with Battery: 70g
  • Complete with Battery
  • EN/TS50131-2-6, Grade 2, Environmental Class II
  • Dimensions (h x w x d): 120 x 35 x 26mm

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
DODT800GY-B V2GY Series wireless door contact with external input and tamper

Product Search

Search by product name

 

More Information

View the presentation