Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

SI800M
Internal Siren

Description

Internal Siren

Features

  • Compatible with Domonial and Le Sucre™ systems
  • Sound Level: Selectable from 95dBA to 120 dBA
  • EN/TS50131-1 Grade 2, Environmental Class II
  • Front & Rear Tampers
  • Enclosure protection: IP:30 / IK:04
  • Compatible with Domonial systems
  • Battery Life: >4 yrs
  • Operating Temperature -10° C to 55° C
  • Dimensions: 165 mm Diameter
  • Weight: 430g
  • Complete with Battery

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
SI800M Datasheet 211.26 KB 16/06/17
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
SI800M Internal Siren

Product Search

Search by product name

 

More Information

View the presentation