Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

CMI8UK-STD
Wireless control panel with built in PSTN communicator and audio verification.

Description

Domonial is a compact, wireless security system for residential installations. Its built-in communicator brings remote maintenance and diagnostics into general use for routine inspections and alarm activations. The optional GSM module can be used for completely wire-free installations. A great choice of innovative controlling equipment helps provide a system best-fitted to every user’s lifestyle. Compliant to EN50131-1/-3/-4/-5-3/-6 Security Grade 2, Environmental Class II + PD6662/2010.

Features

  • Wireless control panel with built in PSTN communicator and audio verification.
  • Image verification features via Ethernet or GPRS networks (via optional module)
  • The Domonial panel can register up to 32 peripherals in different sensors, keypads, sounders and receivers configuration.
  • The master user sets up other users
  • 7 levels and progressive mode
  • Programmable (on-site and remotely)
  • Connector to XM10 transmitter

Networks compatibility for Audio and Image verification

Network/Panel CMI8UK-STD-7
PSTN Built-in
Ethernet (RJ45) Optional with ETH2G module
GSM (Voice + data) Optional with GPRSE-1 module
GPRS Optional with GPRSE-1 module
   
  Required for Audio verification (one of two)

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Brochures
Domonial & Sucre GPRS Brochure 963.88 KB 08/09/15
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
CMI8UK-STD-7 Wireless control panel with built in PSTN communicator and audio verification

Product Search

Search by product name

 

More Information

View the presentation