Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

TCU4-800M
Mobile LCD Keypad with built in TAG reader

Description

Mobile LCD Keypad with built in TAG reader

Features

  • Can be used to program the system
  • Up to 10 users (codes and TAG)
  • Functions: Set, Unset, Alert, X10 remote, beeps level setting duress code, locks out if 5 wrong codes entered
  • "alpha" radio protocol
  • Can be used out of its cradle (supplied)
  • Power supply: 1 battery LI03V (supplied) replaceable by the end user
  • Battery life: ~1 year
  • Tamper: opening and wall mounted
  • Dimensions (h x w x d): 62 x 155 x 28mm
  • EN50131-1 Security Grade 2, Environmental Class II

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ads
Comfortable Use 1.5 MB 06/09/07
Ordering Information

Part No. Description
TCU4-800M Mobile LCD Keypad with built in TAG
TCU-BASE-0 Extra bracket for TCU4-800M, Colour: White
TCU-BASE-1 Extra bracket for TCU4-800M, Colour: Black

Product Search

Search by product name

 

More Information

View the presentation