Honeywell Security UK

CONTACT & SUPPORT  |  WORLDWIDE        

 Search

Quick Links

Contact Us
Where to Buy
Case Studies
Customer Product Information Bulletins
Warranty Information

TCC8M

TCC8M
Four-button compact two-way keyfob

Description

Four-button compact two-way keyfob

Click here for 360° experience

Features

  • Rolling code encryption
  • Feedback on all action
  • System status on request
  • Warning in case of intruder alarm when unset and
  • Warning in case of low battery
  • RF Range: >50m on site (2000m in open field)
  • Radio Type: ALPHA and V2GY
  • Supplied with 2 color rings
  • Dimensions 56 x 48 x 9mm
  • Compliant to : DD243:2004 - BS8243:2010

Product Documentation


Title   Size Date
Data Sheets
Domonial Wireless Security System Datasheet 211.42 KB 25/05/16
Other Resources
Domonial Poster 1.14 MB 02/12/15
Ordering Information

Part No. Description
TCC8M Four-button compact two-way keyfob

Product Search

Search by product name

 

Support Materials

Keyfobs Compatibility Table

More Information

View the presentation